Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AM22018 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AM22018 BL

General Information

  • Extended Product Type:
    AM22018 BL
  • Product ID:
    2CLA220189B1101
  • EAN:
    8427238262925
  • Catalog Description:
    Switch 1-way Double Pole Rocker/button 2-pole switch White - Zenit BS
  • Long Description:
    Rated voltage: 250Vac
    Rated current: 32A
    Function size: 44x44 mm
    Includes frame and metal support with twin-earth

Installation

  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    32 A
  • Design Range:
    Zenit BS
  • Wiring Configuration:
    2-pole switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Screw
  • Surface Finishing:
    Untreated, Glossy
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    Yes
  • Illumination:
    Non-illuminated
  • Color:
    White
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Storage -5 ... +35 °C
    Storage Operation;-5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    0.179 kg

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links