Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2205.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2205.1 BL

General Information

  • Extended Product Type:
    N2205.1 BL
  • Product ID:
    2CLA220510N1101
  • EAN:
    8427238248240
  • Catalog Description:
    Microswitch White - Zenit
  • Long Description:
    Digital micro-switch control 2 channels
    Rated voltage: 5 - 24 Vac or Vdc
    Rated current: 50 mA
    Normally Opened (NO) contact
    Included: 2 indicator LED lamps
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    2CLX220530A1001
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Color:
    White

Material Compliance

  • RoHS Information:
    2CLC220510N1101
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.08 kg

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links