Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2210 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T2210 AN

General Information

  • Extended Product Type:
    T2210 AN
  • Product ID:
    2CLA221000T1801
  • EAN:
    8427238114088
  • Catalog Description:
    T2210 AN Minicolumn without equipment 450mm AN
  • Long Description:
    Mini-column without equipment with 1 face of 450mm space for customized configuration

Technical

  • Number of Empty Module Positions:
    0
  • Shape:
    Rectangular
  • Material:
    Aluminium
  • Model Number:
    Surface mounting
  • Color:
    Grey

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    155 mm
  • Product Net Height:
    522 mm
  • Product Net Depth / Length:
    92 mm
  • Product Net Weight:
    0.31 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.018 m
  • Package Level 1 Height:
    0.13 m
  • Package Level 1 Depth / Length:
    0.54 m
  • Package Level 1 Gross Weight:
    0.31 kg
  • Package Level 1 EAN:
    8427238114088

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds