Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2214.1 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2214.1 CV

General Information

  • Extended Product Type:
    N2214.1 CV
  • Product ID:
    2CLA221410N1901
  • EAN:
    8427238093048
  • Catalog Description:
    Card switch with LED exchangeable Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    For 54mm width cards
    Included: locator LED lamp N2191 NG (230 Vac).
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Function:
    Function lighting: Illuminated (on)
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Design Range:
    Zenit
  • Wiring Configuration:
    2-pole switch
  • Actuator Type:
    Hotel card
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    LED exchangeable
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Illuminated
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.066 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA221410N1902

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122244
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links