Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2214.5 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2214.5 CV

General Information

  • Extended Product Type:
    N2214.5 CV
  • Product ID:
    2CLA221450N1901
  • EAN:
    8427238093147
  • Catalog Description:
    Card switch Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 110 - 250 Vac; 50/60 Hz
    Rated current:
    - Incandescent/halogen: 3.000W@230Vac / 1.600W@127Vac
    - Fluorescent: 1.300VA@230Vac / 700VA@127Vac
    - Electronic and ferromag. transf. and motors: 3.000VA@230Vac / 1.600VA@127Vac
    For 54mm width cards
    Locator LED lamp included
    Time delayed switch: 5 - 90 seconds
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Minimum Switching Capacity:
    3000...3000 W
  • Design Range:
    Zenit
  • Load Type:
    Universal
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.083 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA221450N1902

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122244
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links