Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2214.6 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2214.6 CV

General Information

  • Extended Product Type:
    N2214.6 CV
  • Product ID:
    2CLA221460B1901
  • EAN:
    8427238262376
  • Catalog Description:
    Card switch with timer Champagne - Zenit BS
  • Long Description:
    Electronic Card switch 16AX w/RFID
    250Vac 50-60 HN. / 16A
    Rated voltage: 110 ... 230 V AC, ±10 %,

    RFID card-only option: Yes
    4 programming modes;
    ECO, STANDARD, EXTENDED, CUSTOM

    Status backlight: Yes
    Dim-out deactivation: Yes
    Adjustable time-out: 0-240 seg.
    Output: 2*NO cotact
    Electronic relay: Yes
    Load compatibility (min./max load):
    -LEDi: 250 W/VA.
    -LV LEDiwith transformer type C: 4 / 250 W/VA.
    -LV LEDiwith transformer type LC: 4 / 60 W/VA.*
    -LV halogen with transformer type C: 4 / 250 W/VA.
    -LV halogen with transformer type LC: 4 / 250 W/VA.
    -Incandescent lamps: 4 / 250 W/VA.
    -Halogen lamps: 4 / 250 W/VA.
    -Blind control (M-type)max. 2 Aem

    Combine with frame window 44x44 – Multi.

Installation

  • Instructions and Manuals:
    2CLX221460N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    2CLX221460N1001
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Design Range:
    Zenit BS
  • Actuator Type:
    Hotel card
  • Connection Type:
    Screw
  • Surface Finishing:
    Decor, Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    Yes
  • Illumination:
    Non-illuminated
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Storage -5 ... +35 °C
    Storage Operation;-5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    64 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    0.090 kg

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links