Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2214.6 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2214.6 BL

General Information

  • Extended Product Type:
    N2214.6 BL
  • Product ID:
    2CLA221460N1101
  • EAN:
    8427238248462
  • Catalog Description:
    RFID card holder White - Zenit
  • Long Description:
    Rated voltage: 110 ... 230 V AC, ±10 %,
    Rated current R loads: 5.2 A (output 1 + output 2)
    Rated current motors: 2A
    Frequency: 50 / 60Hz
    RFID card-only option Yes
    4 programming modes ECO, STANDARD, EXTENDED, CUSTOM
    Status backlight Yes
    Dim-out deactivation Yes
    Time relay : 0-240 sec.
    Output 2*NO contact
    Electronic relay Yes

    Load compatibility (min./max load):
    LEDi: 2 * 2 … 80 W/VA
    LV LEDi with elec. transformer: 4 … 800 W/VA
    LV LEDi with mec. transformer: 4 … 1000 W
    CFL: 4 … 920 W
    Incandescent lamps: 4 … 1200 W
    Halogen lamps: 4 … 1200 W
    Blind control (Motor) max. 2 A

    Cards up to 54 mm width.
    RFID operation at 13.56 MHz, according to ISO14443B / Mifare ISO14443A standards.
    Size: 2 modules

Installation

Technical

  • Data Sheet, Technical Information:
    2CLX221460N1001
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Color:
    White

Material Compliance

  • RoHS Status:
    No declaration needed
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    0.082 kg

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links