Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2218.2 BA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2218.2 BA

General Information

  • Extended Product Type:
    2218.2 BA
  • Product ID:
    2CLA221820A1101
  • EAN:
    8427238041629
  • Catalog Description:
    Cover plate Data connection 1 gang Alpin White - Stylo
  • Long Description:
    For supports ref. 2017.2, 2017.3, 2018, 2018.5, 2018.6 and 2018.8

Installation

  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw

Technical

  • Application:
    Data connection
  • Design Range:
    Stylo
  • Type of Indicator:
    With indication plate
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Duroplast
    Plastic
  • Color:
    Alpin White
  • Application Function:
    Data Communication / Multimedia

Material Compliance

  • RoHS Information:
    2CLC221820A1101
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.034 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0221821

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links