You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2219 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2219 BL

General Information

  • Extended Product Type:
    N2219 BL
  • Product ID:
    2CLA221900N1101
  • EAN:
    8427238068480
  • Catalog Description:
    N2219 BL Buzzer - 1M - White White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 127 - 230 Vac / 50 - 60 Hz
    Rated power: 8 VA
    Adjustable tone
    Acoustic power at 1 meter with cover plate: 75 dB
    Size: 2 modules.

Technical

  • Current Type:
    AC
  • Rated Voltage (Ur):
    250 V
  • Power Consumption (@Pcons):
    0.2 A
  • Design Range:
    Zenit
  • Sound / Tone Type:
    Continuous Tone
  • Sound dB (A):
    75 dB
  • Mounting Type:
    Built-in
  • Surface Finishing:
    Untreated
  • Housing Material:
    Plastic
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Housing Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.039 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.05 m
  • Package Level 1 Depth / Length:
    0.293 m
  • Package Level 1 Gross Weight:
    0.39 kg
  • Package Level 1 EAN:
    8427238068480

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000844 - Buzzer
  • ETIM 8:
    EC000844 - Buzzer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links