You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2224 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2224 BL

General Information

  • Extended Product Type:
    N2224 BL
  • Product ID:
    2CLA222400N1101
  • EAN:
    8427238068510
  • Catalog Description:
    N2224 BL Electronic door bell 230Vac - 2M - White White Zenit
  • Long Description:
    Color: White.
    Rated voltage: 230 Vac / 50-60 Hz
    4 melodies available
    Acoustic power at 1 meter with cover plate: 72 dB
    Size: 2 modules.

Technical

  • Current Type:
    AC
  • Rated Voltage (Ur):
    230 V
  • Power Consumption (@Pcons):
    0.2 A
  • Design Range:
    Zenit
  • Sound dB (A):
    72 dB
  • Mounting Type:
    Flush Mounted
  • Housing Material:
    Plastic
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Housing Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.122 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.122 kg
  • Package Level 1 EAN:
    8427238068510

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000131 - Bell
  • ETIM 8:
    EC000131 - Bell
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links