Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2224 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2224 AN

General Information

  • Extended Product Type:
    N2224 AN
  • Product ID:
    2CLA222400N1801
  • EAN:
    8427238068534
  • Catalog Description:
    Door bell Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 230 Vac / 50-60 Hz
    4 melodies available
    Acoustic power at 1 meter with cover plate: 72 dB
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX812409A1001
  • Mounting Type:
    Flush mounted (plaster)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Current Type:
    AC
  • Rated Voltage (Ur):
    230 V
  • Power Consumption (@Pcons):
    0.2 A
  • Design Range:
    Zenit
  • Sound dB (A):
    72 dB
  • Surface Finishing:
    Decor
    Matt
  • Housing Material:
    Plastic
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite
  • Housing Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.122 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA222400N1802
    2CLA222400N1803

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000131 - Bell
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links