Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SR-4-N2BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SR-4-N2BL

General Information

  • Extended Product Type:
    SR-4-N2BL
  • Product ID:
    2CLA222640N1102
  • EAN:
    8427238113432
  • Catalog Description:
    SR-4-N2BL Cover plate
  • Long Description:
    Color: White.
    Cover plate for free@home sensors and sensor/actuators with 2-gang sensors code: SU-F-2.0.PB.1, SSA-F-2.1.PB.1, SSA-F-2.2.PB.1, SDA-F-2.1.PB.1 and SBA-F-2.1.PB.1.
    Included: 4 buttons without symbol.
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Switch/push button
  • Product Range:
    free@home
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Various symbols
  • Model Number:
    Single push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    10 g

Ordering

  • Replaced Product ID (OLD):
    2CL0N222641ABB

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links