You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2234.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2234.1 BL

General Information

  • Extended Product Type:
    N2234.1 BL
  • Product ID:
    2CLA223410N1101
  • EAN:
    8427238068572
  • Catalog Description:
    N2234.1 BL Circuit breaker 6A & RCD - 2M - White Rocker -Zenit
  • Long Description:
    Color: White.
    Rated voltage: 120 - 230 Vac; 50/60 Hz
    Rated current: 6A
    Braking capacity: 1.500A
    Residual current (sensitivity - I∆n): 10 mA
    C type magneto-thermic protection
    A type residual current protection
    Two-pole (1P + N) with 1 protected pole
    Size: 2 modules.

Technical

  • Rated Operational Voltage:
    Maximum 230 V
  • Number of Poles:
    1
  • Number of Switch Positions:
    2
  • Design:
    Built-in device
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Switch Type:
    On / Off
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    Front IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.105 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.105 kg
  • Package Level 1 EAN:
    8427238068572

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002611 - Control switch
  • ETIM 8:
    EC002611 - Control switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85363010
  • UNSPSC:
    39121602
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links