Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2234.2 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2234.2 AN

General Information

  • Extended Product Type:
    N2234.2 AN
  • Product ID:
    2CLA223420N1801
  • EAN:
    8427238068626
  • Catalog Description:
    Built-in device MCB + RCD Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Rated voltage: 120 - 230 Vac; 50/60 Hz
    Rated current: 10A
    Braking capacity: 3.000A
    Residual current (sensitivity - I∆n): 10 mA
    C type magneto-thermic protection
    A type residual current protection
    Two-pole (1P + N) with 1 protected pole
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Operational Voltage:
    Maximum 230 V
  • Number of Poles:
    1
  • Number of Switch Positions:
    2
  • Design:
    Built-in device
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Switch Type:
    On / Off
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Anthracite
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    Front IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.102 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA223420N1802

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002611 - Control switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121602
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links