Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AM22379 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AM22379 AN

General Information

  • Extended Product Type:
    AM22379 AN
  • Product ID:
    2CLA223799B1801
  • EAN:
    8427238263670
  • Catalog Description:
    Socket outlet BS with USB Anthracite - Zenit BS
  • Long Description:
    Rated voltage: 250Vac
    Rated current: 13A
    Double pole switch
    USB-C 18 W. with Advanced Charging
    Includes child safety shutter
    Includes frame and metal support with twin earth

Installation

  • Instructions and Manuals:
    2CLX623789N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    2CLX623789N1001
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    13 A
  • Design Range:
    Zenit BS
  • Connection Type:
    Screw
  • Surface Finishing:
    Decor, Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    Yes
  • Illumination:
    Non-illuminated
  • Color:
    Anthracite
  • Number of Batteries:
    0
  • Application Function:
    Mobile Device Charging

Material Compliance

Environmental

  • Ambient Air Temperature:
    Storage -5 ... +35 °C
    Storage Operation;-5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    0.221 kg

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links