Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2240.3 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2240.3 PL

General Information

  • Extended Product Type:
    N2240.3 PL
  • Product ID:
    2CLA224030N1301
  • EAN:
    8427238099408
  • Catalog Description:
    Thermostat Turn Heater 1gang Silver - Zenit
  • Long Description:
    Color: Silver.
    Rated voltage: 230 Vac ±10% / 50-60 Hz.
    Load power: 2.300 W.
    Load type: floor heating resistor.
    Control temperature: +5ºC to +45ºC (Set point).
    OFF state: at OFF position, the thermostat is off, so that it does not address the temperature measured by the floor temperature probe. The relay output contact is open.
    Temperature accuracy: 0,5º C.
    Hysteresis: 0,5º C.
    Floor temperature sensor: NTC, 10 KΩ at 25º C,
    -40º C. to 80º C. Double isolated cable, 4 m. length.
    LED light indication: Red and green.
    Ambient temperature: -20º C to 45º C.
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Power Consumption (@Pcons):
    1 W
  • Measuring Range:
    -20 … 45 °C
  • Number of Outputs:
    Heater 1
    Cooler 0
  • Operating Mode:
    Turn
  • Design Range:
    Zenit
  • Connection Type:
    Two Wired
  • Contact Type:
    Normally Open (NO)
  • Sensor Type:
    Resistance sensor
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • Temperature Class Default:
    II

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    52.1 mm
  • Product Net Weight:
    0.156 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA224030N1302

Certificates and Declarations

Classifications

  • ETIM 9:
    EC010927 - Room thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links