Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2240.4 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2240.4 CV

General Information

  • Extended Product Type:
    N2240.4 CV
  • Product ID:
    2CLA224040N1901
  • EAN:
    8427238100944
  • Catalog Description:
    Cover plate for Thermostat Central cover plate Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Cover plate for KNX RTC sensors code: 6124/98-509.
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Thermostat
  • Product Range:
    KNX
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Various symbols
  • Model Number:
    Central cover plate
  • Color:
    Champagne

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.011 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA224040N1902

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links