Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CP-RTC-N2BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP-RTC-N2BL

General Information

  • Extended Product Type:
    CP-RTC-N2BL
  • Product ID:
    2CLA224060N1102
  • EAN:
    8427238113494
  • Catalog Description:
    CP-RTC-N2BL - Cover plate - free@home RTC - 2M - White
  • Long Description:
    Color: White.
    Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB.
    Size. 2 modules.

Ordering

  • EAN:
    8427238113494
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    5 piece

Dimensions

  • Product Net Height:
    44 mm
  • Product Net Width:
    44 mm
  • Product Net Weight:
    0.005 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8427238113494
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Gross Weight:
    0.025 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds