Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CP-RTC-N2PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CP-RTC-N2PL

General Information

  • Extended Product Type:
    CP-RTC-N2PL
  • Product ID:
    2CLA224060N1302
  • EAN:
    8427238113500
  • Catalog Description:
    CP-RTC-N2PL Cover plate
  • Long Description:
    Color: Silver.
    Cover plate with RTC symbols for free@home room temperature controler code RTC-F-1.PB.
    Size. 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Thermostat
  • Product Range:
    free@home
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    Various symbols
  • Model Number:
    Central cover plate
  • Color:
    Silver

Material Compliance

  • RoHS Information:
    2CLC224060N1302
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    7 g

Ordering

  • Replaced Product ID (OLD):
    2CL0N224063ABB

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links