You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2241 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2241 BL

General Information

  • Extended Product Type:
    N2241 BL
  • Product ID:
    2CLA224100N1101
  • EAN:
    8427238074702
  • Catalog Description:
    N2241 BL 110° motion sensor - 2M - White Movement sensor Passive infrared White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 127 - 230 Vac ± 10% / 50 - 60 Hz
    Outputs: 1 Normally Open (NO). Potential free
    Max. power:
    - Incandescent: 1.800W @230Vac / 1.000W @127Vac
    - Halogen with electronic o ferromagnetic transformer: 750VA @230Vac / 400VA @127Vac
    - Fluorescent lamps or motors: 400VA @230Vac / 200VA @127Vac
    For automatic switching of devices dependent on motion and brightness.
    With integrated selector switch for ON-AUTOMATIC-OFF in the front side.
    Switch-off delay: 10 sec to 10 min or short-time pulse 1 sec adjustable (from the front side).
    Detection range: 5 m radious
    Adjustable light set point level for activation (from the front side).
    Detection angle: 110 °
    Mounting height: 1,2 m
    Auxiliary control with N2X04.X push-buttons
    Temperature range (Device): -10 °C to 40 °C
    Size: 2 modules.

Technical

  • Rated Voltage (Ur):
    230 V
  • Input Voltage Type:
    AC
  • Current Range:
    Minimum 3 A
    Maximum 8 A
  • Maximum Control Current DC:
    1800 mA
  • Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    1800 W
  • Measuring Range:
    Diameter Detection range on floor 5 m
  • Number of Switching Zones:
    3
  • Design Range:
    Zenit
  • Delay Time (τ):
    On 10 second [unit of time]
    Off 600 second [unit of time]
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Connection Type:
    Screw
  • Mounting Type:
    Flush Mounted
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Illuminance:
    3...1000 lx
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.1 kg
  • Built-In Depth (t2):
    32 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    8427238074702

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links