Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CP-MD-N2AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CP-MD-N2AN

General Information

  • Extended Product Type:
    CP-MD-N2AN
  • Product ID:
    2CLA224160N1802
  • EAN:
    8427238113487
  • Catalog Description:
    CP-MD-N2AN Cover plate
  • Long Description:
    Color: Anthracite.
    Cover plate for free@home motion sensors and sensor/actuators code: MD-F-1.0.PB.1 and MSA-F.1.1.PB.1.
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Sensor
  • Product Range:
    free@home
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • Color:
    Anthracite

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    73 mm
  • Product Net Weight:
    3 g

Ordering

  • Replaced Product ID (OLD):
    2CL0N224168ABB

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links