Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2244 CV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2244 CV

General Information

  • Extended Product Type:
    N2244 CV
  • Product ID:
    2CLA224400N1901
  • EAN:
    8427238093086
  • Catalog Description:
    Blind control pushbutton 1-pole push button 2 Rocker 1 pole, Champagne - Zenit
  • Long Description:
    Color: Champagne.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 A.
    Direct control
    Interlocked gangs
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Number of Poles:
    1
  • Number of Buttons:
    2
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Connection Type:
    Plug Clamp
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Model Number:
    1-pole push button
  • Color:
    Champagne
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CLC224400N1901
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    9AKK108467A7464
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    f9b5fe81-c740-4cda-a0e7-809109665f1c Spain (ES)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.049 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA224400N1902

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000044 - Window blind switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links