You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2244.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2244.1 BL

General Information

  • Extended Product Type:
    N2244.1 BL
  • Product ID:
    2CLA224410N1101
  • EAN:
    8427238063607
  • Catalog Description:
    N2244.1 BL Switch blind control 2-gangs - 2M - White Rocker 1-pole push button -Zenit
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Direct control
    Interlocked gangs
    Size: 2 modules.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Number of Poles:
    1
  • Number of Buttons:
    2
  • Design Range:
    Zenit
  • Actuator Type:
    Rocker
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • Model Number:
    1-pole push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.051 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 Gross Weight:
    0.255 kg
  • Package Level 1 EAN:
    8427238063607

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000044 - Venetian blind switch/-push button
  • ETIM 8:
    EC000044 - Venetian blind switch/-push button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links