You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2244.4 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2244.4 BL

General Information

  • Extended Product Type:
    N2244.4 BL
  • Product ID:
    2CLA224440N1101
  • EAN:
    8427238198361
  • Catalog Description:
    N2244.4 BL DND/MUR 2-gang switch - 2M - White White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Non interlocked gangs
    Gang 1: Make Up Room (MUR) green symbol
    Gang 2: Do Not Disturb (DND) red symbol
    To be connected to N2280.4 corridor module
    Size: 2 modules.

Technical

  • Design Range:
    Zenit
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    8427238198361

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links