You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2248 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2248 BL

General Information

  • Extended Product Type:
    N2248 BL
  • Product ID:
    2CLA224800N1101
  • EAN:
    8427238063614
  • Catalog Description:
    N2248 BL Pullcord switch 1-gang, 1-way, SP - 2M - White Push button Cord switch -Zenit
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac
    Rated current: 16 A
    Screwless terminals
    Cord length: 2 meters

    Size: 2 modules.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Power Watt:
    4000...4000 W
  • Design Range:
    Zenit
  • Actuator Type:
    Push button
  • Load Type:
    Resistive load
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Cord switch
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.046 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    77 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    297 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    8427238063614

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000445 - Cord switch/dimmer
  • ETIM 8:
    EC000445 - Cord switch/dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122244
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links