Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2250.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2250.1 BL

General Information

  • Extended Product Type:
    N2250.1 BL
  • Product ID:
    2CLA225010N1101
  • EAN:
    8427238068077
  • Catalog Description:
    Cover plate SAT 2 gang White - Zenit
  • Long Description:
    Color: White.
    Cover plates for outlets with 2 connectors codes 8150.3, 8150.7 and 8150.8.
    Covers prepared to fix the frame to the wall.
    TV-R and SAT engraved in the front.
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    SAT
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.009 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA225010N1102

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links