Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2251.7 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2251.7 PL

General Information

  • Extended Product Type:
    N2251.7 PL
  • Product ID:
    2CLA225170N1301
  • EAN:
    8427238060477
  • Catalog Description:
    TV outlet SAT 2 gang Silver - Zenit
  • Long Description:
    Color: Silver.
    TV-R and SAT double outlet - Final
    Installation as a terminal outlet connected to a series with loop-through outlets.
    Connection: screw terminal and clamp.
    Output connectors (C1 / C2): IEC male 9,52mm diam. / IEC female 9,52mm diam.
    Frequency range (I/O / C1 / C2): 5 - 2.400 MHz / 5 - 2.400 MHz / 5 - 2.400 MHz
    Basic loss (FM / TV / SAT): 3,7±0,3 dB / 4,0±0,5 dB / 5,0±1,2 dB
    Isolation (FM / TV / SAT): >20 / >20 / >14
    Return loss (VR / FM / TV / SAT): >16 / >16 / >16 / >9
    DC path (Vdc / mA / Tono): 24 max. / 500 max. / 22 KHz - DiSEqC
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX210109N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    SAT
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.078 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA225170N1302

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links