You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2253.2 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2253.2 BL

General Information

  • Extended Product Type:
    N2253.2 BL
  • Product ID:
    2CLA225320N1101
  • EAN:
    8427238063645
  • Catalog Description:
    N2253.2 BL Key push button 1-way, 2 positions, SP - 2M - White Key Revolving contact -Zenit
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac
    Rated current: 5A
    Key removable in "OFF" position
    Unique key for each lock
    Suitable for alarms
    Size: 2 modules.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    5 A
  • Contacts Configuration:
    1 NO, 0 NC
  • Number of Poles:
    1
  • Number of Rocker Switches:
    1
  • Design Range:
    Zenit
  • Actuator Type:
    Key
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    1NO0NC
  • Material:
    Thermoplastic
    Plastic
  • Model Number:
    Revolving contact
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.115 kg
  • Built-In Depth (t2):
    25 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Height:
    0.064 m
  • Package Level 1 Depth / Length:
    0.076 m
  • Package Level 1 Gross Weight:
    0.115 kg
  • Package Level 1 EAN:
    8427238063645

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000029 - Push-switch button
  • ETIM 8:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links