Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2255.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2255.1 BL

General Information

  • Extended Product Type:
    N2255.1 BL
  • Product ID:
    2CLA225510N1101
  • EAN:
    8427238224442
  • Catalog Description:
    XLR outlet XLR 1 gang White - Zenit
  • Long Description:
    Color: White.
    Front: 1x XLR female connector.
    Rear: screw terminals.
    Size: 2 module.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    XLR
  • Design Range:
    Zenit
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Material Compliance

  • RoHS Information:
    2CLC225510N1101
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Ordering

  • Replaced Product ID (OLD):
    2CLA225510N1102

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    43220000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links