Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2260.9 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2260.9 PL

General Information

  • Extended Product Type:
    N2260.9 PL
  • Product ID:
    2CLA226090N1301
  • EAN:
    8427238078380
  • Catalog Description:
    Dimmer Silver - Zenit
  • Long Description:
    Color: Silver.
    Rated voltage: 127 - 230 Vac / 50 - 60 Hz
    Dimmable electronic ballast/driver with 1-10V control input.
    Max. power:
    - 230 Vac: 700 VA
    - 127 Vac: 350 VA
    Max. 6 ballasts per device
    Indicator LED lamp included
    Size: 2 modules.

Installation

  • Instructions and Manuals:
    2CLX226099N1001
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Snapper Mounting

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    230...230 V
  • Frequency (f):
    50...50 Hz
  • Power Watt:
    700...700 V·A
  • Design Range:
    Zenit
  • Actuator Type:
    Turn button
  • Connection Type:
    Screw
  • Load Type:
    Electronic ballast 1-10 V
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver
  • Number of Batteries:
    0
  • Control Supply Voltage:
    1 ...10 V

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.069 kg
  • Built-In Depth (t2):
    54 mm

Ordering

  • Replaced Product ID (OLD):
    2CLA226090N1302

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122206
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links