You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2262.1 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2262.1 BL

General Information

  • Extended Product Type:
    N2262.1 BL
  • Product ID:
    2CLA226210N1101
  • EAN:
    8427238068756
  • Catalog Description:
    N2262.1 BL Time delayed switch - 2M - White Electronic White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 230 Vac / 50 Hz
    Power:
    - Incandescent: 40 - 500 W
    - Halogen with transformer: 40 - 400 VA
    - Motors: 40 - 100 VA
    2 wire connection
    Delay setup: 10 sec. to 10 min.
    Overcurrent protection: with fuse
    Indicator LED lamp included
    Operating temperature: 0 - 40ºC
    Size: 2 modules.

Technical

  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    2.1 A
  • Frequency (f):
    50...50 Hz
  • Power Watt:
    500 W
  • Design Range:
    Zenit
  • Minimum Switching Time:
    0.17 minute [unit of time]
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Plastic
  • Model Number:
    Electronic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.069 kg
  • Built-In Depth (t2):
    33.5 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.052 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.069 kg
  • Package Level 1 EAN:
    8427238068756

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001594 - Time switch for domestic switching devices
  • ETIM 8:
    EC001594 - Time switch for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links