Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2268 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2268 BL

General Information

  • Extended Product Type:
    N2268 BL
  • Product ID:
    2CLA226800N1101
  • EAN:
    8427238104584
  • Catalog Description:
    Cover plate Radio receiver Central cover plate White - Zenit
  • Long Description:
    Color: White.
    Cover plate for FM-radio module and for remote control module code: 9368, 9368.2 & 9368.7
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Application:
    Radio receiver
  • Design Range:
    Zenit
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Central cover plate
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.069 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA226800N1102

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links