Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N2270 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2270 AN

General Information

  • Extended Product Type:
    N2270 AN
  • Product ID:
    2CLA227000N1801
  • EAN:
    8427238064574
  • Catalog Description:
    Accessory trim Anthracite - Zenit
  • Long Description:
    Color: Anthracite.
    Spare decorative trim
    Suitable for N2201.X, N2202.X, N2210 and N2204.X inserts
    Size: 2 modules.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Printer Type:
    Laser
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Model Number:
    Sticker
  • Color:
    Anthracite

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    2 mm
  • Product Net Weight:
    0.001 kg

Ordering

  • Replaced Product ID (OLD):
    2CLA227000N1802

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links