You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2271.9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2271.9

General Information

  • Extended Product Type:
    N2271.9
  • Product ID:
    2CLA227190N1001
  • EAN:
    8427238066707
  • Catalog Description:
    N2271.9 Mounting plate for European box 1 gang(s) Stainless steel -Zenit
  • Long Description:
    For horizontal and vertical installation.
    To be installed with frames code: N2171 and N227X.
    Mounting plate suitable for 60 mm screw distance boxes code: 1099, 999 & 999.2 or surface mounting boxes code: 8591, 8592 & 8593.
    With aligning flaps for multigang frames.
    Optional: elastic claws N2071.9

Technical

  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Metal
  • Label Space Provided:
    No
  • Color:
    Stainless steel

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    74 mm
  • Product Net Weight:
    0.026 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.117 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Depth / Length:
    0.167 m
  • Package Level 1 Gross Weight:
    0.52 kg
  • Package Level 1 EAN:
    8427238066707

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links