You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2280.4 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2280.4 BL

General Information

  • Extended Product Type:
    N2280.4 BL
  • Product ID:
    2CLA228040N1101
  • EAN:
    8427238198484
  • Catalog Description:
    N2280.4 BL Bell push-button with DND/MUR LED indicator - 2M - White -Millenium
  • Long Description:
    Color: White
    Rated voltage: 250Vac
    Rated power: 10A
    Do Not Disturb and Make Up Room LED signalling included.
    Push-button with bell symbol.
    To be connected to N2244.4 DND/MUR room module and N2224 electronic bell.
    Size: 2 modules

Technical

  • Design Range:
    Millenium
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    102 mm
  • Package Level 1 Height:
    62 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Gross Weight:
    0.240 kg
  • Package Level 1 EAN:
    8427238198484

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000029 - Push-switch button
  • ETIM 8:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39101628
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links