You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2281.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2281.1

General Information

  • Extended Product Type:
    N2281.1
  • Product ID:
    2CLA228110N1001
  • EAN:
    8427238064710
  • Catalog Description:
    N2281.1 Labels for signaling / beacon lights - 2M Indication plate - Zenit
  • Long Description:
    Labels with symbols for signaling and beacon lights code: N2280, N2280.2 & N2281
    Symbols: "WC men", "WC women", "No smoking", "Direction", "WC handic.", "WC", "Salida" and no symbol label

Technical

  • Design Range:
    Zenit
  • Legend:
    Various symbols
  • Model Number:
    Indication plate
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.073 m
  • Package Level 1 Height:
    0.033 m
  • Package Level 1 Depth / Length:
    0.073 m
  • Package Level 1 Gross Weight:
    0.005 kg
  • Package Level 1 EAN:
    8427238064710

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000141 - Labelling material for domestic switching devices
  • ETIM 8:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links