You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2287 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2287 BL

General Information

  • Extended Product Type:
    N2287 BL
  • Product ID:
    2CLA228700N1101
  • EAN:
    8427238069746
  • Catalog Description:
    N2287 BL French/Earth-pin socket outlet - 2M - White Power Socket Outlets - French acc. to NF C 61-314 1gang(s) White - Zenit
  • Long Description:
    Color: White.
    Rated voltage: 250 Vac.
    Rated current: 16A.
    Type E: 2P + E.
    Shuttered for child safety.
    Screw terminals.
    Size: 2 modules.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Connection Type:
    Screw
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    Power Socket Outlets - French acc. to NF C 61-314
  • Type of Fastening:
    Snapper Mounting
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    French norm NF
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm
  • Product Net Weight:
    0.053 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.05 m
  • Package Level 1 Depth / Length:
    0.293 m
  • Package Level 1 Gross Weight:
    0.53 kg
  • Package Level 1 EAN:
    8427238069746

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links