You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2287 RJ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2287 RJ

General Information

  • Extended Product Type:
    N2287 RJ
  • Product ID:
    2CLA228700N7001
  • EAN:
    8427238193106
  • Catalog Description:
    N2287 RJ French/Earth-pin socket outlet - 2M - Red - Zenit
  • Long Description:
    Color: Red.
    Rated voltage: 250 Vac.
    Rated current: 16A.
    Type E: 2P + E.
    Shuttered for child safety.
    Screw terminals.
    Suitable to identify special circuits..
    Size: 2 modules.

Technical

  • Design Range:
    Zenit
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    113 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Depth / Length:
    292 mm
  • Package Level 1 Gross Weight:
    0.52 kg
  • Package Level 1 EAN:
    8427238193106

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links