You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2288 NA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2288 NA

General Information

  • Extended Product Type:
    N2288 NA
  • Product ID:
    2CLA228800N9001
  • EAN:
    8427238193205
  • Catalog Description:
    N2288 NA Schuko socket outlet srewless terminal - 2M - Orange - Zenit
  • Long Description:
    Color: Orange.
    Rated voltage: 250 Vac
    Rated current: 16A
    Type F: 2P + E
    Shuttered for child safety
    Screwless terminals.
    Suitable to identify special circuits.
    Size: 2 modules.

Technical

  • Design Range:
    Zenit
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    44 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    124 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Depth / Length:
    299 mm
  • Package Level 1 Gross Weight:
    0.47 kg
  • Package Level 1 EAN:
    8427238193205

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links