Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2443 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T2443 BL

General Information

  • Extended Product Type:
    T2443 BL
  • Product ID:
    2CLA244300T1101
  • EAN:
    8427238143477
  • Catalog Description:
    T2443 BL Surface works. w/ cover 3XSO+1Xspace BL
  • Long Description:
    3 socket outlets fully wired with 2,5mm2 halogen free cable.
    1 empty space for customization with VDI connectors (cover plate and connectors not included).
    Power input through cable with male rapid connector at end.
    Fixation system by means of adjustable clamps (1mm-30mm).
    Mounted on aluminium profile black lacquered.
    Structure made of aluminium profile.
    Opening by means of 90º turn with locking and auto-return.

Technical

  • Number of Empty Module Positions:
    0
  • Shape:
    Rectangular
  • Material:
    Aluminium
  • Model Number:
    Surface mounting
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    274.5 mm
  • Product Net Height:
    82 mm
  • Product Net Depth / Length:
    82 mm
  • Product Net Weight:
    1.398 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.015 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.45 m
  • Package Level 1 Gross Weight:
    1.398 kg
  • Package Level 1 EAN:
    8427238143477

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds