You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2472 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2472 AN

General Information

  • Extended Product Type:
    N2472 AN
  • Product ID:
    2CLA247200N1801
  • EAN:
    8427238066455
  • Catalog Description:
    N2472 AN Frame - 1-gang / 2-modules - Anthracite 1gang(s) Anthracite Horizontal mounting - Zenit
  • Long Description:
    Color: Anthracite
    Size (height x width): 117 x 85 mm
    Mounting plate code suitable for 83,5 mm screw distance boxes: N2173.9 and N2473.9.
    Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes.
    Flush mounting boxes code: 499.3
    Surface mounting boxes code: N2993

Technical

  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Color:
    Anthracite

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    117 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    7.5 mm
  • Product Net Weight:
    0.044 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.102 m
  • Package Level 1 Depth / Length:
    0.272 m
  • Package Level 1 Gross Weight:
    0.88 kg
  • Package Level 1 EAN:
    8427238066455

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links