You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2472 WG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2472 WG

General Information

  • Extended Product Type:
    N2472 WG
  • Product ID:
    2CLA247200N2101
  • EAN:
    8427238085739
  • Catalog Description:
    N2472 WG Frame - 1-gang / 2-modules - Noble - Wengué 1gang(s) Wood Horizontal mounting - Zenit
  • Long Description:
    Color: Wengué
    Material: wood
    Size (height x width): 122 x 90 mm
    Mounting plate code suitable for 83,5 mm screw distance boxes: N2371.9 & N2473.9.
    Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes.
    Flush mounting boxes code: 499.3
    Surface mounting boxes code: N2993

Technical

  • Number of Gangs:
    1
  • Design Range:
    Zenit
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Wood
  • Label Space Provided:
    No
  • Color:
    Wood

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    122 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    8 mm
  • Product Net Weight:
    0.06 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.098 m
  • Package Level 1 Height:
    0.028 m
  • Package Level 1 Depth / Length:
    0.176 m
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    8427238085739

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links