Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2536 AN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T2536 AN

General Information

  • Extended Product Type:
    T2536 AN
  • Product ID:
    2CLA253600T1801
  • EAN:
    8427238114743
  • Catalog Description:
    T2536 AN Workstation 2XSOAN+2XSORJ+2Xspaces AN
  • Long Description:
    2 Sockets outlets fully wired with 2,5mm2 halogen free cable.
    2 Red socket outlets fully wired with 2,5mm2 halogen free cable.
    2 empty spaces for customization with VDI connectors (cover plate and connectors not included).
    Power input through 2 cables with: black male rapid connector / red male rapid connector for red socket outlets.
    Mounted on aluminium profile.

Technical

  • Number of Empty Module Positions:
    0
  • Shape:
    Rectangular
  • Material:
    Aluminium
  • Model Number:
    Built-in
  • Color:
    Black
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.145 m
  • Product Net Height:
    0.09 m
  • Product Net Depth / Length:
    0.39 m
  • Product Net Weight:
    0.882 kg
  • Built-In Depth (t2):
    62 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.145 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.39 m
  • Package Level 1 Gross Weight:
    0.882 kg
  • Package Level 1 EAN:
    8427238114743

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002759 - Desk connecting unit
  • ETIM 8:
    EC002759 - Desk connecting unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds