You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: N2671.2 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N2671.2 BL

General Information

  • Extended Product Type:
    N2671.2 BL
  • Product ID:
    2CLA267120N1101
  • EAN:
    8427238072692
  • Catalog Description:
    N2671.2 BL Frame for metallic and plastic profiles - White 2gang(s) White Vertical mounting - Zenit
  • Long Description:
    Color: White.
    Frames suitable to be installed in reduced dimensions surfaces as plastic and metallic profiles or screens.
    For 1 module devices.
    Size (width x height): 32 x 126 mm
    Shaft size (width x height): 26 x 108 mm

Technical

  • Number of Gangs:
    2
  • Design Range:
    Zenit
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    32 mm
  • Product Net Height:
    126 mm
  • Product Net Weight:
    0.039 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.056 m
  • Package Level 1 Depth / Length:
    0.174 m
  • Package Level 1 Gross Weight:
    0.195 kg
  • Package Level 1 EAN:
    8427238072692

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • UNSPSC:
    39121704
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links