Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T2701 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T2701 BL

General Information

  • Extended Product Type:
    T2701 BL
  • Product ID:
    2CLA270100T1101
  • EAN:
    8427238114781
  • Catalog Description:
    T2701 BL Ground support organizer tube white
  • Long Description:
    Ground support for organizer tube T2700
    Bag + 4 rings

Technical

  • Material:
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    0.15 m
  • Product Net Height:
    0.076 m
  • Product Net Depth / Length:
    0.15 m
  • Product Net Weight:
    0.416 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.15 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.416 kg
  • Package Level 1 EAN:
    8427238114781

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002939 - Accessories for installation and connection material
  • ETIM 8:
    EC002939 - Accessories/spare parts for installation and connection material
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds