Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3288 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

3288 BL

General Information

  • Extended Product Type:
    3288 BL
  • Product ID:
    2CLA328800A1199
  • EAN:
    8427238095400
  • Catalog Description:
    3288 BL Socket Schuko IP54 f/panel White
  • Long Description:
    White (RAL 9010).
    16 A ; 250 V~.
    Support for waterproof socket IP54 IK08.
    For panels.
    Child protection.
    Lid with 180º opening angle.
    UNE 20315 /IEC 60884-1

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Gangs:
    1
  • Connection Type:
    Screw
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP54

Dimensions

  • Product Net Width:
    0.047 m
  • Product Net Height:
    0.109 m
  • Product Net Depth / Length:
    0.293 m
  • Product Net Weight:
    0.058 kg

Container Information

  • Package Level 1 Units:
    box 250 piece
  • Package Level 1 Width:
    0.047 m
  • Package Level 1 Height:
    0.109 m
  • Package Level 1 Depth / Length:
    0.293 m
  • Package Level 1 Gross Weight:
    14.5 kg
  • Package Level 1 EAN:
    8427238095400

Ordering

  • Minimum Order Quantity:
    250 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds