You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8101.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8101.1

General Information

  • Extended Product Type:
    8101.1
  • Product ID:
    2CLA810110A1001
  • EAN:
    8427238025179
  • Catalog Description:
    8101.1 Switch 1-gang, 1-way, double pole 16A 1 rocker 2-pole switch with LED exchangeable
  • Long Description:
    Rated voltage: 110 - 250 Vac
    Rated current: 16AX
    Screwless terminals
    Included: fixing claws
    Optional: locator/indicator LED lamp 6192 BL (230 Vac)
    Rocker code: 8501, 8501.2, 8501.3, 8501.4, 8601, 8601.3, 8401, 8401.2, 8401.3, 8401.4, 8201, 8201.2, 8201.3, 8201.4, 8201.9, 5501, 5501.2, 5501.3, 5501.4 & 5501.5

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Function:
    Function lighting: Orientation
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Rocker Switches:
    1
  • Design Range:
    Sky Niessen
  • Wiring Configuration:
    2-pole switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    LED exchangeable
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw
  • Label Space Provided:
    No
  • Illumination:
    Optional
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC810110A1001
  • REACH Declaration:
    9AKK108467A7464

Dimensions

  • Product Net Width:
    0.149 m
  • Product Net Height:
    0.078 m
  • Product Net Depth / Length:
    0.225 m
  • Product Net Weight:
    0.06 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.6 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links