You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8114.5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8114.5

General Information

  • Extended Product Type:
    8114.5
  • Product ID:
    2CLA811450A1001
  • EAN:
    8427238064703
  • Catalog Description:
    8114.5 Card switch 1-gang, 1-way, SP w/ time delay
  • Long Description:
    Rated voltage: 110 - 250 Vac; 50/60 Hz
    Rated current:
    - Incandescent/halogen: 3.000W@230Vac / 1.600W@127Vac
    - Fluorescent: 1.300VA@230Vac / 700VA@127Vac
    - Electronic and ferromag. transf. and motors: 3.000VA@230Vac / 1.600VA@127Vac
    3 wire connection (neutral conductor required)
    For 54mm width cards
    Locator LED lamp included
    Time delayed switch: 5 - 90 seconds
    Cover plate code: 8514, 8414, 8214 & 5514

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Minimum Switching Capacity:
    3000...3000 W
  • Design Range:
    Sky Niessen
  • Load Type:
    Universal
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Number of Batteries:
    0
  • Application Function:
    Hospitality

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CLC811450A1001
  • REACH Declaration:
    9AKK108467A7464

Dimensions

  • Product Net Width:
    0.076 m
  • Product Net Height:
    0.064 m
  • Product Net Depth / Length:
    0.076 m
  • Product Net Weight:
    0.078 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.08 kg
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Spain (ES)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001588 - Electronic switch
  • ETIM 9:
    EC001588 - Electronic switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122200
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links