You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8117

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8117

General Information

  • Extended Product Type:
    8117
  • Product ID:
    2CLA811700A1001
  • EAN:
    8427238137872
  • Catalog Description:
    Telephone outlet RJ12 For data connection housing 1gang
  • Long Description:
    RJ12 type connector
    6 contacts
    Suitable for 2 (6P2C), 4 (6P4C) or 6 (6P6C) RJ11 and RJ12 jacks
    Screw terminals
    Without fixing claws
    Cover plate code: 8517

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107046A0356
  • Application:
    For data connection housing
  • Design Range:
    Sky Niessen
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Outlet Orientation:
    Straight
  • Number of Batteries:
    0
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.156 m
  • Product Net Height:
    0.08 m
  • Product Net Depth / Length:
    0.245 m
  • Product Net Weight:
    0.046 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0811700

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121463
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links