You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8118

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8118

General Information

  • Extended Product Type:
    8118
  • Product ID:
    2CLA811800A1001
  • EAN:
    8427238137889
  • Catalog Description:
    8118 Data outlet RJ45 Cat.5e UTP For data connection housing - Sky Niessen
  • Long Description:
    RJ45 type connector
    Cat.5e UTP
    In compliance with ANSI/TIA/EIA 568B.2 , ISO/IEC11801 & EN50173
    Universal TIA/EIA 568A and 568B labeling
    Housing: ABS UL-94-0
    Durability: 750 cycles min. (ISO/IEC 11801, IEC 60603-7-4)
    IDC: PC UL94V-0, Accept 22-26AWG solid wire
    Contact: RJ45 8P8C, 3~50 micro-inch gold plating over nickel plated on contact area
    Tool-less wiring
    Without fixing claws
    Cover plate code: 8517

Technical

  • Application:
    For data connection housing
  • Design Range:
    Sky Niessen
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Outlet Orientation:
    Straight
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    0.156 m
  • Product Net Height:
    0.08 m
  • Product Net Depth / Length:
    0.245 m
  • Product Net Weight:
    0.044 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.156 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.245 m
  • Package Level 1 Gross Weight:
    0.44 kg
  • Package Level 1 EAN:
    8427238137889

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369010
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85369010
  • UNSPSC:
    39121463
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links